??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22122.0025 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22122. - Index Plungers with release lock
Bill of material
22122.0025 Index Plunger
BESTNR
Ref. No.
22122.0025
MAT
Material
Steel
POS
Position
D1
-0.02/-0.04
10 mm
D2
Thread
M16x1.5
L2
min.
12 mm
D3
28 mm
L1
~
62 mm
L3
26 mm
L4
8 mm
SW
19 mm
F1
Spring load ~
9.5 N
F2
Spring load ~
38 N
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
80 °C
G
Weight
74 g
Embedded user actions